??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000552 - excom I/O System, RS485-IS — Fiber Optic Media Converter for Zone 1
Bill of material
100000552
Dimension drawing
Product number of the Manufacturer
100000552
Short Description
excom I/O System, RS485-IS — Fiber Optic Media Converter for Zone 1
Long Description
excom I/O System, RS485-IS — Fiber Optic Media Converter for Zone 1, Operating voltage 18…32 VDC, Media converter for Profibus-DP, Modbus RTU and byte-oriented serial data telegrams, Automatic detection of the transmission rate, Transmission length up to 2.5 km, Fiber optic ring-capable, Wire break monitoring, Intrinsically safe fiber optic interface, RS485-IS interface, Mounting in zone 1 possible
EAN
4047101439762
Manufacturer Name
Turck
Manufacturer Type Description
FOC12EX-2G
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models