??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000549 - excom I/O System, RS485 — Fiber Optic Media Converter for Zone 2
Bill of material
100000549
Dimension drawing
Product number of the Manufacturer
100000549
Short Description
excom I/O System, RS485 — Fiber Optic Media Converter for Zone 2
Long Description
excom I/O System, RS485 — Fiber Optic Media Converter for Zone 2, Operating voltage 18…32 VDC, Media converter for Profibus-DP, Modbus RTU and byte-oriented serial data telegrams, Automatic detection of the transmission rate, Transmission length up to 2.5 km, Wire-break monitoring, Intrinsically safe fiber optic interface, RS485 interface, Mounting in zone 2 allowed
EAN
4047101439731
Manufacturer Name
Turck
Manufacturer Type Description
FOC11-3G
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models