??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000517 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000517
Dimension drawing
Product number of the Manufacturer
100000517
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 10…30 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, ATEX Ex II 1/2 GD, FPM sealing material, 10…30 VDC, Analog output 4…20 mA, Process connection G1/2" male thread, back sealing and manometer (combi), Connector device, DIN EN 175301-803-A, ATEX, IECEx, Category II 1/2 GD, Ex zone 0
EAN
4047101439311
Manufacturer Name
Turck
Manufacturer Type Description
PT10A-1008-IX-DA91
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-A
D
Aussengewinde - G1/2, hinten dichtend und Manometer (Kombi)
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models