??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100000516 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000516
Maßzeichnung
Product number of the Manufacturer
100000516
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 10…30 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…25 bar rel., 10…30 VDC, Analog output 4…20 mA, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, DIN EN 175301-803-A, ATEX, IECEx, Category II 1/2 GD, Ex zone 0
EAN
4047101439304
Manufacturer Name
Turck
Manufacturer Type Description
PT25R-1004-IX-DA91
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-A
D
Aussengewinde - G1/4, hinten dichtend DIN 3852 Form
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD