??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000506 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000506
Dimension drawing
Product number of the Manufacturer
100000506
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 10…30 VDC, Fully welded metal measuring cell, Pressure range 0…400 bar rel., 10…30 VDC, Analog output 4…20 mA, Process connection G1/2" male thread, front sealing, Connector device, DIN EN 175301-803-A, ATEX, IECEx, Category II 1/2 GD, Ex zone 0
EAN
4047101439168
Manufacturer Name
Turck
Manufacturer Type Description
PT400R-2043-IX-DA91
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-A
D
Aussengewinde - G1/2, vorne dichtend
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models