??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000505 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000505
Dimension drawing
Product number of the Manufacturer
100000505
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…16 bar rel., Pressure tip orifice, 7…33 VDC, Analog output 4…20 mA, Process connection M20 × 1.5 male thread, front sealing and manometer (combi), Connector device, DIN EN 175301-803-A
EAN
4047101439151
Manufacturer Name
Turck
Manufacturer Type Description
PT16R-1020-I2-DA91/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-A
D
Aussengewinde - M20x1.5
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models