??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000404 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000404
Dimension drawing
Product number of the Manufacturer
100000404
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…5000 psi rel., 7…33 VDC, Analog output 4…20 mA, Process connection 7/16" UNF (SAE) male thread, Cable device, open-ended braid
EAN
4047101438192
Manufacturer Name
Turck
Manufacturer Type Description
PT5000PSIG-2005-I2-WM0.5
Cadenas_FS_PT1000_PT2000_electrical_connection
Litzenanschluss, - isolierte Litzenlänge ab DT
D
Aussengewinde - 7/16-20 UNF gerade
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models