??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
100000403 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000403
Maßzeichnung
Product number of the Manufacturer
100000403
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…5000 psi rel., Pressure peak orifice, 7…33 VDC, Analog output 4…20 mA, Process connection 7/16" UNF (SAE) male thread, Cable device, open-ended braid
EAN
4047101438185
Manufacturer Name
Turck
Manufacturer Type Description
PT5000PSIG-2005-I2-WM0.5/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Litzenanschluss, - isolierte Litzenlänge ab DT
D
Aussengewinde - 7/16-20 UNF gerade
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir