??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
100000341 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100000341
Maßzeichnung
Product number of the Manufacturer
100000341
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…7500 psi rel., Pressure peak orifice, 7…33 VDC, Analog output 0…5 V, Process connection 1/4"-18 NPT male thread, Plug-in device, M12 × 1
EAN
4047101437195
Manufacturer Name
Turck
Manufacturer Type Description
PT7500PSIG-2003-U3-H1143/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/4-18 NPT
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型