??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000330 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000330
Dimension drawing
Product number of the Manufacturer
100000330
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…1.6 bar abs., Pressure tip orifice, 7…33 VDC, Analog output 4…20 mA, Process connection G1/4" female thread, front sealing, Connector device, M12 × 1
EAN
4047101436938
Manufacturer Name
Turck
Manufacturer Type Description
PT1.6A-1001-I2-H1141/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Innengewinde - G1/4, mit O-Ring-Dichtung
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models