??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000272 - Compact PLC in IP67, CODESYS V3 - with WebVisu License
Bill of material
100000272
Dimension drawing
Product number of the Manufacturer
100000272
Short Description
Compact PLC in IP67, CODESYS V3 - with WebVisu License
Long Description
Compact PLC in IP67, CODESYS V3 - with WebVisu License, CODESYS V3 PLC Runtime, CODESYS WebVisu license, CODESYS OPC UA server/client, IoT gateway for Turck Cloud, PROFINET Controller/Device, EtherNet/IP Scanner/Device, Modbus TCP Master/Slave, Modbus RTU Master/Slave, CANopen Manager/Device, SAE J1939 manager, Serial RS232/RS485 interfaces, Ethernet 2 × M12, 4-pin, D-coded, Switched or Dual-MAC-Mode, 10 Mbps/100 Mbps, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, ATEX Zone 2/22, Eight universal digital I/O channels, Sensor supply max. 2 A per port, Input diagnostics per port, Max. 2 A per output, Output diagnostics per channel
EAN
4047101436341
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-L5-PLC-11
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models