??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000237 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100000237
Dimension drawing
Product number of the Manufacturer
100000237
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 12…33 VDC, Fully welded metal measuring cell, Pressure range 0…25 bar rel., 12…33 VDC, Analog output 0…10 V, Process connection 1/4"-18 NPT male thread, Plug-in device, M12 × 1
EAN
4047101435856
Manufacturer Name
Turck
Manufacturer Type Description
PT25R-2003-U1-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/4-18 NPT
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models