??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
100000229 - Pressure Transmitter
Bill of material
100000229
Maßzeichnung
Product number of the Manufacturer
100000229
Short Description
Pressure Transmitter
Long Description
Pressure Transmitter, Fully welded metal measuring cell, Pressure range 0…250 bar rel., Pressure peak orifice, Process connection 1/4"-18 NPT male thread, Plug-in device, M12 × 1
EAN
4047101435771
Manufacturer Name
Turck
Manufacturer Type Description
PT250R-2003-U1-H1143/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/4-18 NPT
Packaging quantity
1
Deeplink
Deeplink
Aperçus 3D
3D
2D
Modèles CAO générés