??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000192 - Miniature Encoder, With Analog Output, Premium Line
Bill of material
100000192
Dimension drawing
Product number of the Manufacturer
100000192
Short Description
Miniature Encoder, With Analog Output, Premium Line
Long Description
Miniature Encoder, With Analog Output, Premium Line, Operating voltage 8…30 VDC, Cable length 2 m, Rectangular, plastic, Compact and robust housing, Versatile mounting possibilities, Positioning element P1-RI-QR20 included in delivery, For vehicle board nets, 12 V and 24 V, Increased interference immunity 100 V/m following the e1 type approval, Protection against conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11), Extended temperature range, High protection class IP68/IP69K, Protection against salt spray and rapid temperature changes, Measuring range displayed via LED, Immune to electromagnetic interference, Resolution: 0.09°, 3‐wire, 8…30 VDC, Analog output 0.5…4.5 V, Output 5 V (typ.) where there is no RLC coupling
EAN
4047101435382
Manufacturer Name
Turck
Manufacturer Type Description
RI120P1-QR20-LU4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models