??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
100000189 - Miniature Encoder, With Analog Output, Premium Line
Bill of material
100000189
Maßzeichnung
Product number of the Manufacturer
100000189
Short Description
Miniature Encoder, With Analog Output, Premium Line
Long Description
Miniature Encoder, With Analog Output, Premium Line, Operating voltage 8…30 VDC, Cable length 2 m, Rectangular, plastic, Compact and robust housing, Versatile mounting possibilities, Positioning element P1-RI-QR20 included in delivery, For vehicle board nets, 12 V and 24 V, Increased interference immunity 100 V/m following the e1 type approval, Protection against conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11), Extended temperature range, High protection class IP68/IP69K, Protection against salt spray and rapid temperature changes, Measuring range displayed via LED, Immune to electromagnetic interference, Resolution: 0.09°, 3‐wire, 8…30 VDC, Analog output 0.5…4.5 V, Output 5 V (typ.) where there is no RLC coupling
EAN
4047101435351
Manufacturer Name
Turck
Manufacturer Type Description
RI60P1-QR20-LU4X2
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD