??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
100000058 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000058
Maßzeichnung
Product number of the Manufacturer
100000058
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…10 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection 7/16"-20 UNF female thread, Cable - quick-action fastening with 2.0 m cable
EAN
4047101434064
Manufacturer Name
Turck
Manufacturer Type Description
PT10R-2045-I2-CM2.0
Cadenas_FS_PT1000_PT2000_electrical_connection
Kabel- Schnellverschraubung mit Kabel, 2.0 Meter
D
Innengewinde - 7/16-20 UNF Dichtkonus mit Schradernippel
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir