??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
034-1026-12G
Bill of material
034-1026-12G
Part Number
034-1026-12G
Description
RF Connector HD-BNC Straight Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm 12G Optimized
Body Finish
Nickel
Body Material
Brass
Cable Group
D4
Cable Type
Belden 1855A,Belden 4855R,Belden 4855P
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
18
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Size Category
Miniature
Previews
3D
2D
Download CAD models